IESNA:LM-63-2002
[TEST]P1437514
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5B-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 5xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.52A 182.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20174.1
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2809.9 2827.1 2666.6 2351.2 2173.4 2156.2 2167.7 2213.5 2305.3 2425.7 2557.6 2827.1 3417.8 4140.3 4960.4 5763.2 6382.5 6864.2 
7449.2 7844.8 8057.0 8080.0 7604.0 7156.7 6772.5 6049.9 4570.4 3102.4 2477.3 1628.6 590.7 315.4 212.2 114.7 80.3 45.9 0.0 
2809.9 2832.9 2672.3 2362.6 2184.9 2161.9 2179.1 2225.0 2311.0 2442.9 2580.5 2832.9 3423.5 4169.0 5029.2 5780.4 6439.9 7001.9 
7506.5 7913.7 8177.4 8194.6 7672.8 7225.5 6806.9 6072.9 4656.4 3199.9 2477.3 1634.3 590.7 326.9 217.9 120.4 80.3 45.9 0.0 
2809.9 2827.1 2683.8 2408.5 2213.5 2184.9 2202.1 2253.7 2345.4 2488.8 2649.4 2878.7 3383.4 4163.3 5012.0 5860.7 6640.6 7294.3 
7919.4 8475.6 8791.0 8900.0 8768.1 8177.4 7672.8 7099.3 5596.9 3767.6 2672.3 1817.8 797.1 384.2 258.1 172.0 131.9 74.5 0.0 
2809.9 2832.9 2712.4 2465.8 2270.9 2247.9 2253.7 2311.0 2420.0 2580.5 2798.5 3068.0 3435.0 4128.9 5000.5 5958.2 6835.6 7598.3 
8320.8 8945.9 9387.4 9668.4 9714.3 9634.0 9261.3 8590.3 8085.7 7271.4 5843.5 3710.2 1485.2 613.6 378.5 246.6 177.8 
86.0 0.0 
2809.9 2844.3 2752.6 2597.7 2391.3 2351.2 2374.1 2442.9 2569.1 2769.8 3039.3 3377.6 3750.4 4272.2 5017.7 5969.6 7036.3 8005.4 
8733.7 9370.2 9846.2 10167.3 10419.6 10677.7 10775.2 10580.2 10259.1 9737.2 8498.6 6027.0 3188.4 1221.5 590.7 315.4 177.8 
86.0 0.0 
2809.9 2838.6 2792.7 2718.2 2592.0 2523.2 2569.1 2689.5 2838.6 3045.0 3360.4 3773.3 4260.8 4748.2 5373.3 6216.2 7231.2 8223.3 
9066.3 9536.5 9897.8 10270.5 10660.5 11170.9 11669.8 12054.0 12231.8 12306.3 11354.4 8659.1 5155.3 2098.8 808.6 378.5 183.5 
80.3 0.0 
2809.9 2861.5 2844.3 2850.1 2850.1 2844.3 2890.2 3033.6 3245.7 3538.2 3899.5 4358.2 4897.3 5539.6 6273.6 7122.3 7821.9 8487.1 
9060.6 9570.9 10052.6 10534.3 11199.5 11910.6 12524.2 12736.4 12243.2 11285.6 10098.5 8234.8 5017.7 1961.2 630.8 303.9 131.9 
40.1 0.0 
2809.9 2855.8 2878.7 2936.1 3027.8 3148.3 3337.5 3532.5 3796.3 4117.4 4541.7 5086.5 5723.1 6485.8 7328.7 8223.3 8945.9 9456.2 
9886.3 10350.8 10958.7 11646.8 12283.4 12719.2 12289.1 11377.3 10264.8 8825.4 6663.5 3853.6 1840.8 940.5 527.6 309.7 195.0 
68.8 0.0 
2809.9 2855.8 2913.1 3010.6 3159.7 3371.9 3652.9 3991.2 4398.4 4845.7 5373.3 5992.6 6715.1 7563.8 8527.2 9421.8 10132.9 10712.1 
11165.1 11790.2 12610.2 13407.3 13871.8 13510.6 12575.8 11549.3 10087.0 7684.3 4880.1 2534.7 1376.3 779.9 527.6 372.7 217.9 86.0 
0.0 
2809.9 2850.1 2907.4 3033.6 3205.6 3440.7 3750.4 4100.2 4559.0 5012.0 5574.0 6227.7 7042.0 7907.9 8945.9 9955.1 10849.7 11646.8 
12329.2 13155.0 14250.3 15127.7 15534.8 15030.2 13820.2 12151.5 9943.7 6944.5 3836.4 1955.5 1066.6 665.2 447.3 303.9 189.2 97.5 
0.0 
2809.9 2827.1 2884.5 3016.4 3211.3 3463.7 3756.1 4163.3 4604.8 5092.3 5682.9 6348.1 7139.5 7999.7 9020.4 10069.8 10901.3 11623.9 
12185.9 12816.7 13613.8 14072.5 14032.4 13137.8 11606.7 9806.0 7712.9 5052.1 2706.7 1336.1 808.6 504.6 338.3 195.0 131.9 57.3 0.0 
2809.9 2821.4 2867.3 2982.0 3154.0 3383.4 3664.4 4002.7 4427.1 4845.7 5327.4 5877.9 6508.7 7231.2 8051.3 8963.1 9794.6 10425.4 
10935.7 11469.1 11985.2 12111.3 11761.5 10608.9 9112.2 7454.9 5717.3 3698.8 1949.7 1009.3 648.0 418.6 246.6 126.2 80.3 40.1 0.0 
2809.9 2804.2 2832.9 2913.1 3045.0 3228.5 3446.5 3698.8 3979.8 4295.2 4616.3 4983.3 5430.6 5929.5 6548.8 7259.9 7816.2 8263.5 
8441.2 8469.9 8401.1 7850.6 6806.9 5189.7 3681.6 2643.6 1898.1 1227.2 716.8 470.2 315.4 212.2 131.9 68.8 34.4 11.5 0.0 
2809.9 2769.8 2729.6 2723.9 2735.4 2775.5 2815.7 2838.6 2867.3 2844.3 2775.5 2666.6 2586.3 2580.5 2712.4 2890.2 2918.9 2643.6 2207.8 
1800.6 1376.3 1009.3 791.4 630.8 510.4 412.9 321.1 240.9 177.8 131.9 97.5 68.8 45.9 22.9 5.7 5.7 0.0 
2809.9 2701.0 2580.5 2460.1 2345.4 2230.7 2081.6 1829.3 1508.2 1227.2 1106.8 1112.5 1187.0 1307.5 1399.2 1376.3 1175.6 911.8 676.7 544.8 
481.7 447.3 401.4 344.1 281.0 235.1 189.2 166.3 143.4 126.2 103.2 86.0 57.3 22.9 5.7 0.0 0.0 
2809.9 2666.6 2454.4 2225.0 1995.6 1714.6 1336.1 974.9 825.8 797.1 791.4 791.4 802.8 820.0 774.2 625.1 470.2 395.7 349.8 309.7 286.7 
263.8 240.9 217.9 200.7 189.2 172.0 131.9 97.5 74.5 45.9 28.7 11.5 5.7 0.0 0.0 0.0 
2809.9 2620.7 2334.0 2018.6 1663.0 1250.1 865.9 745.5 716.8 682.4 653.7 630.8 607.9 573.5 498.9 395.7 338.3 286.7 246.6 223.6 200.7 
189.2 172.0 166.3 149.1 131.9 114.7 97.5 74.5 51.6 40.1 22.9 11.5 0.0 0.0 0.0 0.0 
2809.9 2580.5 2213.5 1840.8 1405.0 923.3 751.2 705.3 670.9 630.8 590.7 539.0 493.2 441.6 378.5 326.9 281.0 240.9 212.2 195.0 177.8 166.3 
154.8 143.4 131.9 120.4 103.2 80.3 68.8 57.3 40.1 22.9 5.7 0.0 0.0 0.0 0.0 
2809.9 2528.9 2144.7 1686.0 1181.3 791.4 722.6 688.1 648.0 607.9 556.2 493.2 435.8 378.5 326.9 286.7 252.3 217.9 200.7 183.5 166.3 154.8 143.4 
131.9 114.7 103.2 86.0 68.8 57.3 45.9 28.7 11.5 0.0 0.0 0.0 0.0 0.0 
2809.9 2517.5 2087.4 1605.7 1020.7 757.0 716.8 682.4 642.3 596.4 539.0 481.7 418.6 361.3 309.7 269.5 240.9 212.2 189.2 172.0 154.8 143.4 126.2 
114.7 103.2 80.3 63.1 57.3 45.9 34.4 17.2 5.7 0.0 0.0 0.0 0.0 0.0 
2809.9 2511.7 2058.7 1536.9 946.2 751.2 711.1 676.7 642.3 596.4 533.3 470.2 407.2 355.5 309.7 275.3 246.6 223.6 195.0 172.0 149.1 137.6 120.4 
109.0 91.8 63.1 45.9 40.1 28.7 17.2 11.5 0.0 0.0 0.0 0.0 0.0 0.0 
2809.9 2488.8 2053.0 1542.6 940.5 745.5 711.1 676.7 636.5 590.7 533.3 470.2 412.9 361.3 315.4 281.0 252.3 223.6 195.0 172.0 149.1 137.6 120.4 
109.0 91.8 63.1 45.9 34.4 28.7 17.2 5.7 0.0 0.0 0.0 0.0 0.0 0.0 
